??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
BQ45GL5001 - 45MM CAP WITH N4E4 FITTING
Bill of material
BQ45GL5001
Part No.
BQ45GL5001
Product Number
BQ45GL5001
Product Name
45mm CAP x N4E4 fitting
CPC Series
BQ
CPC Bag Quantity
5
CPC Category
General Purpose
CPC Seal Options ID
NA
CPC Valve Spring ID
NA
CPC Low
32°F
CPC Low
0°C
CPC High
120°F
CPC High
49°C
CPC Sterilization Method ID
 
CPC Spillage
 
CPC Pressure Range
 
REACH
Compliant
RoHS
Compliant
BACOLUMN
Blue HDPE Base Cap, Natural Polypropylene FitQuick Connector
BBCOLUMN
NA
BCCOLUMN
NA
BDCOLUMN
NA
BECOLUMN
LDPE Gasket,Hydrophobic PTFE Packaging Vent
Material Type
 
Material Finish
 
Note
 
Previews
3D
Dimension
2D
Download CAD models