??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bq2540_9rg - Bel Power Solutions
Bill of material
BQ2540-9RG
Part Number
BQ2540-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 15/15VDC, 7.4/7.4A, Input 14.4-36VDC, Output voltage control input, RoHS Compliant
Power
120 W
Voltage Input
14.4.1936 VDC
Output Voltage
15/15 VDC
Output Current
7.4/7.4 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models