??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bq1001_9rg - Bel Power Solutions
Bill of material
BQ1001-9RG
Part Number
BQ1001-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 102W, Output 5.1VDC, 20A, Input 14.4-36VDC, Output voltage control input, RoHS Compliant
Power
102 W
Voltage Input
14.4.1936 VDC
Output Voltage
5,1 VDC
Output Current
20 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models