??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BPY01_32 - Rubberized Cam Bearing Follower. Cylindrical/Spherical
Bill of material
BPY12-d5-D13-PP
Code
Type
TYPE
Material (Liner)
Polyurethane
Material (Followers)
Liner hardness
Operating Ambient Temperature
80℃
Accessories
Hexagon Nut mm
d
mm
D Tolerance
0/-0.012
D
mm
Sealing Ring
M
M5*0.8 mm
B
9 mm
B1
10.0 mm
L
23 mm
d1
0 mm
V
7.5 mm
V1
0 mm
H
3 mm
Allowable Load (N)
68 N
Allowable Speed
rpm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models