??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
bpw01_52 - Roller bearing follower
Bill of material
BPW06-d5-PP
Code
Types of
National standard material
Equivalent material
d
mm
d tolerance
0/-0.008
Seal ring
D
16 mm
B1
12 mm
B1 tolerance
0/-0.18
B
11 mm
a
12.0 mm
r
0.52 mm
Oil hole d1
1.5 mm
With cage C (KN)
2.84 KN
With cage Co(KN)
2.65 KN
Full needle C (KN)
6.46 KN
Full needle Co (KN)
7.84 KN
Track surface load capacity spherical outer ring (KN)
1.08 KN
With cage
25000 1/min
Full needle
10500 1/min
With cage
14.5 g
Full needle
15.1 g
WEBSITE LINK
WEBSITE LINK
Previews
3D
2D
Download CAD models