??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BPT01-22 - Roller Bearing Follower Separate Type Without Inner Ring, Cylindrical/Spherical
Bill of material
BPT06-5
Code
Type
Bearing Gb Material
GCr15
Bearing Equivalent Material
SUJ2
Specifications
drF6
7 mm
drF6 Tolerance
+0.022/+0.013 mm
D
16 mm
B
7.8 mm
RR
0.5 mm
C(Basic Load Rating)
2.74 KN
CO (basic load rating)
2.39 KN
Track surface load capacity
N
Limit Speed
30000 min^-1
Weight
8.9 g
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models