??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BPSLS, BPJLS, BSJLS, BPWLS, NPSRS, NPJRS, NSJLS, NSWLS - Ball Plungers/Wrenches - Standard Type
Bill of material
BPSLS6-30
Part No.
Ball Selection
Load Selection
Material of Main Body
1045 Carbon Steel
Hardness of Main Body
29~35HRC
Surface Treatment of Main Body
Black Oxide
Material of Ball
52100 Bearing Steel
Hardness of Ball
55HRC~
Material of Spring
SWP-B Spring Steel
Material of Spacer
Brass
Operating Temperature
-30~80 °C
M (Coarse)
L Selection
mm
d
mm
S
mm
l
mm
B
mm
Load Min.
N
Load Max.
N
Previews
3D
Dimension
2D
Download CAD models