??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
BPRL, BPRH, BPHL, BPHH_mb - Ball Plungers - Bolt Type
Bill of material
BPHL6-15mb
Part No.
Load Selection
Type Selection
Material of Main Body
1045 Carbon Steel
Hardness of Main Body
29~35HRC
Surface Treatment of Main Body
Black Oxide
Material of Ball
52100 Bearing Steel
Hardness of Ball
55HRC~
Material of Spring
SWP-B Spring Steel
Material of Spacer
304 Stainless Steel
Operating Temperature
-30~80 deg Celsius
M
L Selection
mm
L2
d
mm
S
mm
A
mm
B
mm
B1
mm
C
mm
E
mm
H
mm
l
mm
Load Min.
0 N
Load Max.
0 N
PPATH
bprl_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models