??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BPQ01_16 - Double Row Roller Bearing Follower With Inner Ring Cylindrical Type/Spherical Type Imported Type/Standard Type
Bill of material
BPQ06-d15
Code
Type
National standard material
GCr15
Equivalent Material
SUJ2
d
mm
dr
20
D
35 mm
B
18.0 mm
B1
19
r(min)
0.6 mm
r1
0.3 mm
Basic Load Rating C(Kn)
23.4 mm
Basic Load Rating Co(Kn)
27.3 mm
Track surface load capacity Cylindrical outer ring
mm
Track surface load capacity Spherical outer ring
mm
Limit speed (rpm)
4800
Weight (g)
100 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models