??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BPP01 - Cam Bearing Follower ¡¤ Bolt Type ¡¤ Built-In Thrust Steel Ball Type ¡¤ Spherical Type
Bill of material
BPP05-d5
Code
Type
Type
Inner thrust steel ball
Type
Spherical type
international material
GCr15
Equivalent material
SUJ2
d
mm
h7
0/-0.012
D
13 mm
M
M5
Pitch
0.80 mm
V
7.5 mm
B
9 mm
B1
10 mm
L
23 mm
d1
0 mm
d2
0 mm
V1
0 mm
H
3 mm
r
0.5 mm
f(min)
10.0 min
Basic Load Rating C(KN)
3.14 KN
Basic Load Rating Co(KN)
2.77 KN
Allowable Thrust Load F0(KN)
0.16 KN
Maximum Allowable Load F01(KN)
1.42 KN
Trajectory Surface Load Capacity
0.53 KN
Limit Speed
29000 l/min
Weight
10.5 g
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models