??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
bpn05_26_e-bpn05_26 - Cam bearing follower/bolt type/standard type/oil hole type · cylindrical type/spherical surface type
Bill of material
BPN26-d6-PP
Code
Types of
Types of
Oil hole type
Types of
Material
Material
d
h7
0/-0.015
Seal ring
D
16 mm
tolerance
M
M6
Pitch
1.00 mm
V
9 mm
B
11 mm
B1
12.0 mm
L
28 mm
M1
M6x0.75
MM1
6.000 mm
D2(dmp)
0 mm
V1
0 mm
r
0.5 mm
f(min)
11 min
C(KN)Basic rated load
3.59 KN
Co(KN)Basic rated load
3.58 KN
Maximum allowable load Fo(KN)
2.11 KN
Cylindrical outer ring KN
3.43 KN
Spherical outer ring KN
1.08 KN
With cage
25000 1/min
weight
18.5 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models