您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BPL M2AA 230 B-110
RCM
DIE SETS - STEEL PLATES
BLANKING DIE-SETS
DEMOUNTABLE GUIDE
Powered by
CAD模型選擇
{rcm/portastampi_lamiera/portastampi_trancia/with_moving/m_2pmf_m_asmtab.prj},{NB=BPL M2AA 230 B-110},{MAT=A},{CODEX1=M2AA 230 B},{CODEX2=M2AB 230 B},{L=400},{M=200},{E1A=171.0},{N=317.5},{P=306},{D=48},{E=43},{C=23},{F=25},{G=24},{L1=110},{H11=110,120,130,140,160,170,180,200},{ACODE=T CS25160},{A2COD=T BSL 25},{VERS=1},{MM=6},{PPATH=m_2pmf_m_asmtpl.prj},{MASS=61},{MATP=},{FIN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 95
HELP_VARIABLE
Company
RCM
Description
BPL M2A - Die-set Serie M
Bill of material
BPL M2AA 230 B-110
Bush material
Steel
Bronze
Steel
Bronze
Code
M2AA 230 B
M2AA 230 B
L
400
400
mm
M
200
200
mm
E1A
171.0
171.0
mm
E1
342.0
342.0
mm
D
48
48
mm
E
43
43
mm
F
25
25
mm
G
24
24
mm
L1
110
120
130
140
160
170
180
200
110
120
130
140
160
170
180
200
mm
Usefull space X axes
298.000
298.000
Weight
61
61
kg
Plate material
C45
1.2311
C45
1.2311
Surface treatment
Grinded
Fine milled
Grinded
Fine milled
Previews
3D
2D
下載CAD模型
生成CAD模型