目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BPL L3ISA 230 B-1001
RCM
DIE SETS - STEEL PLATES
BLANKING DIE-SETS
ISO BALL GUIDES TYPE
Powered by
CAD模型選擇
{rcm/portastampi_lamiera/portastampi_trancia/special/l_3pmf_s_asmtab.prj},{NB=BPL L3ISA 230 B-1001},{MAT=A},{CODEX1=L3ISA 230 B},{CODEX2=L3ISB 230 B},{L=400},{M=200},{E1A=171.0},{E2A=71.0},{N=317.50},{P=307},{K=117.0},{Q=107},{R=340.0},{S=329.0},{D=48},{E=43},{C=23},{F=25},{G=24},{H1=100},{H11=100,110,120,130,140,150,160,170,180,200},{VERS=1},{MM=6},{A2COD=T BSL 25},{A3COD=T BSC 25},{A3COD2=T BSC 24},{A4COD=T BSL 24},{A5COD=T CS25160},{A6COD=T CS24160},{PIX=1},{MATP=},{FIN=},{PPATH=l_3pmf_s_asmtpl.prj},{MASS=77},{FIT=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 95
HELP_VARIABLE
Company
RCM
Description
BPL L3IS - ISO Ball Guides Type L
Bill of material
BPL L3ISA 230 B-1001
Code
L3ISA 230 B
L3ISA 230 B
L
400
400
mm
M
200
200
mm
E1A
171.0
171.0
mm
E1
342.0
342.0
mm
E2A
71.0
71.0
mm
E2
142.0
142.0
mm
R
340.0
340.0
mm
S
329.0
329.0
mm
D
48
48
mm
E
43
43
mm
C
23
23
mm
F
25
25
mm
G
24
24
mm
H1
100
110
120
130
140
150
160
170
180
200
100
110
120
130
140
150
160
170
180
200
mm
Plate material
C45
1.2311
C45
1.2311
Surface treatment
Grinded
Fine milled
Grinded
Fine milled
Weight
77
77
kg
FIT
Screw + Clamp
Rear fixed washer
Screw + Clamp
Rear fixed washer
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型