??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
bpk05_26 - Cam bearing follower · Bolt type · Standard type · Eccentric type with inner hexagonal hole · Cylindrical/spherical surface type
Bill of material
BPK06-d6-PP
Code
Type
Material (Chinese Standard)
Material (Correspond)
Material of oil nozzle
d
h7
0/-0.015
Seal ring
D
16 mm
D tolerance grade
M
6
Pitch
1.00 mm
B
11 mm
B1
12.0 mm
L
28 mm
d1
0 mm
V
9 mm
Eccentricity e
0.25 mm
H
3 mm
r
0.5 mm
f(min)
11 min
Basic Load Rating C(KN)
3.59
Basic Load Rating Co(KN)
3.58
Maximum allowable load Fo(KN)
2.11
Cylindrical outer ring KN
3.43
Spherical outer ring KN
1.08
Limit speed min^-1
25000
weight
18.5 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models