??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BPG11 - Double row needle roller cam bearing follower, spherical, bolted, imported
Bill of material
BPG11-d16
code
BPG11
type
Imported · Spherical
Cam structure
Full needle roller
GB material
GCr15
Equivalent material
SUJ2
dh7
D
35 mm
B
18 mm
M × pitch
M16×1.5 mm
V
17 mm
B1
19.6 mm
L
52.1 mm
B2
32.5 mm
V1
8 mm
C1
0.8 mm
d1
4 mm
d2
3 mm
H
6 mm
f
20 min
Maximum tightening torque
58.5 N·m
Basic rated dynamic load
23400 N
Basic rated static load
27300 N
Maximum static allowable load
11800 N
Track surface load capacity
3060 N
Weight (reference)
167 g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models