??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BPG05_27 - Cam bearing follower, bolt type, standard type, with eccentric sleeve type
Bill of material
BPG07-d6-PP
code
type
Cam Construction
Standard material
GCr15
Quite material
SUJ2
Service ambient temperature
-20℃~120℃
d H7
d Tolerance
0,-0.012
Sealing ring
D
16
B
11
de
9
M*pitch
M6*1.0
B3
7.0
B1
12.2
L
28.0
B2
16.0
C1
0.6
d1
4
V
8.0
H
3
f (min)
11
r (min)
0.15
ECCENTRICITY quantity
0.5
Maximum tightening torque
3.0 Nm
Basic rated dynamic load with cage
3150 N
Basic static load rating with cage
3350 N
Full needle roller basic dynamic load rating
4900 N
Full needle roller basic static load rating
6600 N
Maximum allowable static load with cage type
450 N
Full needle roller type maximum allowable static load
950 N
Reference weight with cage type
20 g
Full needle roller type reference weight
21 g
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models