??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BPG01_23 - Cam bearing follower, with eccentric shaft sleeve type, bolt type • inlet type
Bill of material
BPG03-d6-PP
code
type
Cam structure
GB material
GCr15
Equivalent material
SUJ2
Operating ambient temperature
-20℃~120℃
dh7
d Tolerance
0/-0.012 mm
seal ring
D
16 mm
D Tolerance
mm
B
11 mm
de
9 mm
M × pitch
M6×1.0 mm
B3
7.5 mm
B1
12.2 mm
L
28.2 mm
B2
16.0 mm
C1
0.6 mm
d1
- mm
V
8.5 mm
H
3 mm
r
0.3 mm
e Eccentricity
0.4 mm
f
11 min
Maximum tightening torque
2.7 N·m
Basic rated dynamic load
N
Basic rated static load
N
Maximum static allowable load
1950 N
Weight (reference)
g
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models