??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
bpf03_37 - Cam bearing follower hexagonal hole full needle roller cylindrical/spherical bolt imported/standard type
Bill of material
BPF27-d6
Code
Type
National standard material
Equivalent material
d
dh7
6 mm
h7
0/-0.012
Sealing Ring
D
16 mm
tolerance grade
0/-0.015
M
M6
luoju
1.00 mm
B
11 mm
B1
12.0 mm
L
28 mm
d1
0 mm
d2
0 mm
V
9.0 mm
V1
0 mm
H
3.0 mm
r
0.5 mm
f(min)
11.0 min
Basic load rating KN Cr (dynamic)
3.59 KN
Basic load rating KN Cor (static)
3.58 KN
Maximum allowable load Fo(KN)
3.58 KN
Track load capacity (KN)
KN
Limit speed
25000 1/min
weight(g)
18.5 g
Web Links
Website Link
Previews
3D
Dimension
2D
Download CAD models