??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
bpf01_36 - Cam bearing follower
Bill of material
BPF05-d3
Code
Types of
National standard material
Equivalent material
Material of oil nozzle
d
h7
0/-0.012
Seal ring
D
mm
tolerance
M selection
Pitch
mm
B
mm
B1
mm
L
mm
D1
0 mm
D2(dmp)
0 mm
V
mm
V1
0 mm
H
mm
Installation size r(max)
mm
f(min)
min
Basic Load Rating KN Cr (Dynamic)
KN
Basic Load Rating KN Cor (Static)
KN
Maximum allowable load Fo(KN)
KN
Track load capacity (KN)
KN
N m
KN
Limit speed
1/min
Weight
g
Web Links
Website Link
Previews
3D
Dimension
2D
Download CAD models