??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BPB01_12 - Miniature Cam Bearing Followers
Bill of material
BPB11-d2.5
Code
Type
Material Chinese Standard
Materia Correspond
Accessories
hexnut
d
D Tolerance
0/-0.006
D
5 mm
M selection
M2.5×0.45 mm
Polygon Type
3 mm
B1
4.5 mm
L
9.5 mm
V
2.5 mm
H
0.9 mm
Basic Load Rating Cr(Dynamic)kN
Basic Load Rating Cor (Static) kN
Maximum allowable load (KN)
Track Load Capacity (kN)
Limit speed (rpm)
Weight
1 g
Maximum tightening torque (N*cm)
18.7
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models