??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BPA52 - Full-load roller bearings, standard type, semi-positioning bearings
Bill of material
BPA52-5004
code
BPA52
type
Standard type, semi-positioning bearings
Standard material
GCr15
Quite material
SUJ2
Bearing type
d
20
D
42
B
30
r
0.6
S
1.0
Basic dynamic load rating
53 KN
Basic static load rating
52 KN
Fatigue limit load
8.9 KN
Maximum speed
10500 rpm
Reference speed
7400 rpm
Mounting dimensions C
15.0
Mounting dimensions d1
28.4
Mounting dimensions D1
33.3
Mounting dimensions E
36.81
Reference Weight
0.20 kg
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models