??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BPA51 - Full-load roller bearings, standard type, locating bearings
Bill of material
BPA51-4912
code
BPA51
type
Standard type, locating bearings
Standard material
GCr15
Quite material
SUJ2
Bearing type
d
60
D
85
B
25
r
1.0
Basic dynamic load rating
70 KN
Basic static load rating
121 KN
Fatigue limit load
17.3 KN
Maximum speed
4500 rpm
Reference speed
2650 rpm
Mounting dimensions C
12.5
Mounting dimensions d1
70.3
Mounting dimensions D1
73.5
Reference Weight
0.49 kg
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models