카탈로그: Welkerbearing
생성됨: 13.04.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Welkerbearing
BP4N025X011000S
Welkerbearing
Lockoutpins
Powered by
CAD모델 선택
{welkerbearing/lockoutpin/bp4n_asmtab.prj},{NB=BP4N025X011000S},{SER=BP4},{STROKE=25},{AC=01},{PNO=1},{SE=0},{SO=00},{P=S},{PPATH=bp4n_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Welkerbearing
Description
BP4N - BP4 Series - Lockout Pin
Bill of material
BP4N025X011000S
Part No.
BP4N025X011000S
Series
BP4
Stroke
25
50
25
50
mm
Actuator
01 - Pneumatic 70mm Bore - Single Rod - NPT
02 - Pneumatic 70mm Bore - Single Rod - G Port
03 - Pneumatic 70mm Bore - Double Rod - NPT Port
04 - Pneumatic 70mm Bore - Double Rod - G Port
01 - Pneumatic 70mm Bore - Single Rod - NPT
02 - Pneumatic 70mm Bore - Single Rod - G Port
03 - Pneumatic 70mm Bore - Double Rod - NPT Port
04 - Pneumatic 70mm Bore - Double Rod - G Port
Pin Nose Option
1 - Conical
2 - Flat
1 - Conical
2 - Flat
Spring Extend
0 - No Spring
E - Spring Extend
0 - No Spring
E - Spring Extend
Switch Option
00 - No Switch
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 x 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 x 1 (NPN)
00 - No Switch
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 x 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 x 1 (NPN)
Bearing
S - Standard
H - Maintenance free, PTFE composite lined
S - Standard
H - Maintenance free, PTFE composite lined
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성