??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bp4040_9rg - Bel Power Solutions
Bill of material
BP4040-9RG
Part Number
BP4040-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 178W, Output 5.1/15/15/5.1VDC, 8/3.2/3.2/8A, Input 16-36VDC, Output voltage control input, RoHS Compliant
Power
178 W
Voltage Input
16-36 VDC
Output Voltage
5.1/15/15/5.1 VDC
Output Current
8/3.2/3.2/8 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models