??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bp2020_9rg - Bel Power Solutions
Bill of material
BP2020-9RG
Part Number
BP2020-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 187W, Output 5.1/12VDC, 18/8A, Input 16-36VDC, Output voltage control input, RoHS Compliant
Power
187 W
Voltage Input
16-36 VDC
Output Voltage
5.1.2012 VDC
Output Current
18.kol A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models