??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bp2001_9rg - Bel Power Solutions
Bill of material
BP2001-9RG
Part Number
BP2001-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 182W, Output 5.1/5.1VDC, 18/18A, Input 16-36VDC, Output voltage control input, RoHS Compliant
Power
182 W
Voltage Input
16-36 VDC
Output Voltage
5.1/5.1 VDC
Output Current
18/18 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models