??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bp1301_9rg - Bel Power Solutions
Bill of material
BP1301-9RG
Part Number
BP1301-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 12VDC, 16A, Input 16-36VDC, Output voltage control input, RoHS Compliant
Power
192 W
Voltage Input
16-36 VDC
Output Voltage
12 VDC
Output Current
16 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models