??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Inocon
Description
BP - Base Plate Mounting Clamps, Plastic
Bill of material
Base Plate Mounting Clamp BP-B10
INOCON PARTNUMBER
Bore
L1
40 mm
L2
21 mm
M1
20 mm
M2
4.5 mm
T
10 mm
Square V
mm
X
30 mm
Y1
56 mm
Y2
40 mm
Weight
kg
Customs Tariff Number
39269097
ROHS
YES
Product details
Product details
Previews
3D
Dimenze
2D
Stáhnout CAD model