??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BOX-TAP21_25 - Slotted countersunk head/PAN head screws (boxed)
Bill of material
BOX-TAP21-M3-L4
code
type
Thread
Thick teeth
Mode of sale
Boxed
Standard material
0Cr18Ni9
Quite material
SUS304
Strength Grade
M
L
pcs/box
P Pitch
0.50
D
K
n
0.8
h (min)
weblink
webxxx
미리보기
3D
치수도
2D
CAD모델 다운로드