??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BOX-TAC01_21 - Socket Head Cap Screws(Boxed)/Standard Type/Full Teeth/Half Teeth
Bill of material
BOX-TAC01-M3-L6
Code
Type
Standard Type,Full Teeth/Half Teeth
Sales Mode
Boxed
Material
Surface Treatment
Strength Grade
M
mm
L
mm
PCS Per Box
V
6 mm
P Pitch
0.50 mm
D
5.5 mm
K
3 mm
S
2.5 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models