??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Accumulator and Cooler Division
Description
Bottom and Top Repairable - Bladder Accumulators
Bill of material
BAC10B3T01Y2
Part No.
BAC10B3T01Y2
Series
BA
Series
Design
Size
Construction
Design Modification
Pressure
Port
Compound
Design Modification
A
11.12 [283] inch [mm]
B
1.89 [48] inch [mm]
C
2.00 [51] inch [mm]
D
1.02 [26] inch [mm]
E
0.94 [24] inch [mm]
F
7.75 [197] inch [mm]
G
0.94 [24] inch [mm]
H - Port Size
T - SAE-8 Straight Thread
I - Bleed Plug
N/A
Weight
3.5 [1.6] Lbs. [Kg.]
Previews
3D
Dimension
2D
Download CAD models