您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Washroom Accessories - Security SA Series - bookshelf with clothes hooks - bookshelf with friction hook acorp security sa52 - bookshelf with friction hook acorp security sa52 sa52
Bradley
Washroom Accessories
Security SA Series
Bookshelf With Clothes Hooks
Powered by
CAD模型選擇
{bradley/washroom_accessories/security_sa_series/bookshelf_with_clothes_hooks/bookshelf_with_friction_hook_acorp_security_sa52.prj},{NB=Washroom_Accessories - Security_SA_Series - bookshelf_with_clothes_hooks - bookshelf_with_friction_hook_acorp_security_sa52 - bookshelf_with_friction_hook_acorp_security_sa52_sa52},{PERCENTAGEOFRECYCLEDCONTENT=0.000},{LOWEMITTINGMATERIAL=0.000},{LOWEMITTINGFINISH=0.000},{DEFAULTELEVATION=48.000},{WIDTH=18.000},{HEIGHT=11.000},{DEPTH=8.313},{NAME=bookshelf_with_friction_hook_acorp_security_sa52_sa52},{INAME=bookshelf_with_friction_hook_acorp_security_sa52_sa52},{RFAFILE=bookshelf_with_friction_hook_acorp_security_sa52},{SHA256=Sl7kje88ZD555HekQx3nOs6dsCASpPNHQ9oxojClhhw=},{VARIANTNAME=SA52},{WARRANTYINFORMATION=Complete Unit - One Year},{VERSION=2.0},{URL=http://www.bradleycorp.com/}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bradley
Description
Bookshelf With Friction Hook Acorp Security SA52
Bill of material
Washroom_Accessories - Security_SA_Series - bookshelf_with_clothes_hooks - bookshelf_with_friction_hook_acorp_security_sa52 - bookshelf_with_friction_hook_acorp_security_sa52_sa52
VARIANTNAME
SA52
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Low Emitting Finish
0.000
Default Elevation
48.000
Width
18.000
Height
11.000
Depth
8.313
Warranty Information
Complete Unit - One Year
Version
2.0
URL
http://www.bradleycorp.com/
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - Spanish
http://bradleycorp.com/download/596/9285es.pdf
Product Tech Data URL - French
http://bradleycorp.com/download/597/9285fr.pdf
Product Tech Data URL - English
http://bradleycorp.com/download/595/9285.pdf
OmniClass Table 23 Title
Toilet and Bath Specialties
OmniClass Table 23 Number
23.31.25.00
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Model
SA52
MasterFormat Title
Security Toilet Accessories
MasterFormat Number
10 28 13.53
Manufacturer
Bradley Corporation
Description
Security Shelf with Clothes Hooks
Copyright
This Model Data is Property of Bradley Corporation
Buy American Act
Yes
Assembly Code
C1030200
ADA Compliant
No
Previews
3D
2D
下載CAD模型
生成CAD模型