??
Catalog navigation
CAD模型选择
可提供的产品: 72
HELP_VARIABLE
公司
KSB
描述
BOAX-SF with Manual actuator MA, MN and MR- Material number -BIM Data - 带定心垫片和弹性衬里的建筑技术用蝶阀
明细表
01743569
材料号
开发等级
公称直径
mm
入口公称压力
驱动器型号系列
驱动尺寸
mm
头部法兰结构,阀侧
衬里材料
Manufacturer’s name
KSB SE & Co. KGaA
Manufacturer’s reference number
Description text
Valve type
Valve assembly type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
Body style
straight
Body connection variants
Flange with threaded eye
Body material
ductile iron
Surface
coated
nominal pressure
kvs value
m³/h
min. operating temperature TB
-10 °C
max. operating temperature
°C
max. operating pressure
bar
permitted media
water with glycol up to 50% vol.
Manual adjustment on the valve available
yes
Sheet number of the guideline
2
预览
3D
2D
下载CAD模型