Nederlands
polski
português
русский
Türkçe
中文
中文
1857364
KSB
BIM Data- KSB Products
Valves-BIM Data
BOAX-SF-BIM Data
Powered by
CAD模型選擇
{ksb/ksb_bim_products/valves/boax_sf/bim_boax_sf_with_aq_aql_asmtab.prj},{NB=BOAX SF with Actelec AQ AQL Material number -BIM Data 1857364 DN250 LOD-200 B12A},{SA810ID03=PN16_DN250_1857364},{MTRLNO=1857364},{SIZEDN1=250},{ELACTYPDEF=255},{TH=0},{VLTG=400},{VLTG1=400},{VLTG2=400},{SA700ID06=5400.00},{SA700ID33=-10},{SA700ID07=130},{SA700ID08=16},{SA700ID04_=13},{SA700ID13_=1},{SA700ID41_=1},{NMNLPRPN1=PN 16},{VLVBDYTYP=T4 - Full-lug type raised face},{CNNSTDDN1=EN 1092-1},{HDFLNGTYP=ISO F10},{SHFTEND=DD19 x 25},{ELACTYP=AQ25},{ADPTNPLT=Not applicable},{PPATH=bim_boax_sf_with_aq_aql_asmtpl.prj},{TSGCODE=B12A},{SA010ID04=KSB SE & Co. KGaA},{SA810ID10=BOAXMAT-SF PN16 DN250 6gXU AQ25 TRI},{LOD=200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 82
HELP_VARIABLE
公司
KSB
描述
BOAX SF with Actelec AQ AQL Material number -BIM Data - 带定心垫片和弹性衬里的建筑技术用蝶阀
明细表
1857364
材料号
1857364
1857364
开发等级
200
300
400
100
200
300
400
100
入口公称直径
250
250
入口公称压力
PN 16
PN 16
阀门壳体类型
T4 - Full-lug type raised face
连接标准
EN 1092-1
执行机构类型
AQ25
AQ25
适配板
Not applicable
Not applicable
Manufacturer’s name
KSB SE & Co. KGaA
Manufacturer’s reference number
PN16_DN250_1857364
PN16_DN250_1857364
Description text
BOAXMAT-SF PN16 DN250 6gXU AQ25 TRI
BOAXMAT-SF PN16 DN250 6gXU AQ25 TRI
Valve type
BOAXMAT-SF Einklemm-Armatur mit elektrischem 90° Schwenkantrieb, PN10/16, DN25-500, bis 130°C
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
Body style
straight
Body connection variants
Flansch mit Gewindeauge
Body material
grey iron
Surface
coated
nominal pressure
16
16
kvs value
5400.00
5400.00
m³/h
min. operating temperature TB
-10
°C
max. operating temperature
130
°C
max. operating pressure
16
16
bar
Manual adjustment on the valve available
yes
Sheet number of the guideline
2
Previews
3D
2D
下載CAD模型
生成CAD模型