??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ASOH
Description
BO, Coupling
Bill of material
BO-1100
Order number
Type of angle
Type of lever
Type of color
Type of cap
Position of handle
Diameter
6 mm
Thread (R)
Diameter
13 mm
Diameter
6 mm
L1
20 mm
L
53 mm
H
31 mm
Previews
3D
Dimension
2D
Download CAD models