??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
BNX40AZ00-2212AX
Bill of material
CV0596-000
Part Number
CV0596-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
CV0596-000
TE Internal Description
BNX40AZ00-2212AX
Alias #
4-1899726-0
Pluggable IO Accessory Type
Band
Termination Device Type
Band Adapter, Band Strap
Connector Shell Size
23, H
Color
Black
Backshell Material
Aluminum
Adapter Plating Material
Zinc Nickel (ASTM B841)
TE Adapter Code
40
Adapter Entry Size
12
Overbraid Termination
Band
Cable Diameter Range
9.5 - 15.2 mm [ .375 - .6 in ]
Cable Entry Diameter
.2 - 19.1 mm [ .01 - .75 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
D3899920, D3899924, D3899926, D3899940, D3899942, D3899946, D3899947
Connector General Specification Number
MIL-DTL-38999 Series IIIClass C,F,K,W, MIL-DTL-38999 Series IVClass C,F,W, MIL-DTL-38999 Series IVClass C,W, MIL-DTL-38999 Series IVClass F,W
Previews
3D
2D
Download CAD models