??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BNS 816 Inductive multiple position switches with extended switching distance 4 mm 610-11
Bill of material
BALLUFF BNS 816-X603-B02-00-12-610-11
Product identifier
BNS 816-X603-B02-00-12-610-11
Product view
47594_00
Connection type
M20×1,5 für Kabeldurchführung oder Steckverbinder
number of plungers
distance L2
36 mm
Weight
Kg
Customs number
Description
CAE
Previews
3D
Dimension
2D
Download CAD models