??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BNP20 - Radial spherical plain bearing/Outer ring sliding surface with protective layer/Normal series (PB...)
Bill of material
BNP20-PB5
Code
BNP20
Types of
Normal series
Inner ring material
GCr15
Inner ring surface preparation
quench
Outer circle material
copper
Steel ring material
carbon steel
specification
d
5 mm
D1
7.7 mm
B
8 mm
C
6.00 mm
D
16 mm
da
11.112 mm
a°≈
13
Basic load rating move(Cr)
3.3 KN
Basic load rating quite(Cor)
7.8 KN
weight
8.5 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models