??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BNK01 - Radial Joint Bearing ¡¤ Normal Series ( GE... ES / GE... ES-2RS) ¡¤ Outer Ring Single Slit Type
Bill of material
BNK01-GE5E
Code
BNK01
Type
Normal Series Outer Ring Single Slit Type
Outer Ring Material
Bearing Steel
Heat Treatment
Quench Hardening
Inner Ring Material
Bearing Steel
Heat Treatment
Quench Hardening
Bearing Specifications
Bearing Specifications
d
5 mm
D
14 mm
B
6 mm
C
4 mm
d1(min)
7 mm
a
13 °
Dynamic Load
3.4
Static Load
17
Weight (kg)
0.0038 kg
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models