??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BNC50 - Rod end / male thread/outer ring sliding surface with protective layer
Bill of material
BNC50-POS5-R
code
BNC50
type
male thread, outer ring sliding surface with protective layer,oil-injected type
Rod End Material
Carbon Steel
Rod End Surface Treatment
Environmental White Zinc Plating
Liner Material
Copper
Inner Ring Material
Bearing Steel
Inner Ring Heat Treatment
Quench Hardening
Bearing Specifications
Thread rotation direction
d
5 mm
B
8 mm
dk
7.7 mm
C1 (max)
6.00 mm
d2
16 mm
G (6H)
M5*0.8
h1
33 mm
L3
20 mm
L4
41 mm
R1
0.3 mm
a°≈
13
Static radial load capacity
3.43 KN
Weight
0.0125 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models