??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BNC07 - Rod end / internal thread/outer ring sliding surface with protective layer
Bill of material
BNC07-NHS3-R
code
BNC07
type
Inner thread,outer ring sliding surface with protective layer,Self-smoothing
Rod End Material
Carbon Steel
Rod End Surface Treatment
Environmental White Zinc Plating
Liner Material
PTFH(With copper mesh)
Inner Ring Material
Bearing Steel
Inner Ring Heat Treatment
Quench Hardening
Bearing Specifications
Thread rotation direction
d
3 mm
B
6 mm
C1 (max)
4.50 mm
d2
12 mm
G (6H)
M3*0.5
h1
21 mm
L3
10 mm
L4
27 mm
L5
3.0 mm
W
7 mm
d4
6.5 mm
d5
8 mm
R1
0.3 mm
a°≈
10
Static radial load capacity
1.57 KN
Weight
0.0065 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models