??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
BN37A_B_C - Flat key - Precision type - type A / type B / type C
Bill of material
BN37BE-W2-L10
CNSORDERNO
Serial code
TYPE
texture of material
hardness
-
tensile strength
600N/mm ² more than
Wh9
mm
Wh9-1
0/-0.025 mm
L
mm
L tolerance
0/-0.15 mm
T tolerance
2 mm
T1 tolerance
0/-0.025 mm
C
0.2 mm
Applicable shaft diameter
6~8 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models