??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
HEFA
Description
BN24-27 - Ruler L size selection type/L size formulation type - scale vertical type
Bill of material
BN25CU-L300
CNSORDERNO
Serial code
type1
width
15mm
texture of material
Surface Treatment
L
mm
T
mm
Scale units
Unit: 1mm mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models