??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
BN12P - Magnet - stop type with seat - flat head bolt type
Bill of material
BN12PD-W10-T3
CNSORDERNO
Serial code
BN12PD
shape
Flat head bolt type
Stop seat material
Equivalent to SS400
Stop seat surface treatment
Electroless nickel plating
Magnet material
Neodymium magnet
Magnet surface treatment
plate with nickel
texture of material
-
Heat resistant temperature
80℃
W
mm
L
mm
F
mm
T
3 mm
R
mm
E
1.5 mm
d1
mm
d3
3.5 mm
d2
6.5 mm
Accessories (stainless steel flat head bolt)
M3-6x2个 mm
Adsorption force N{kgf}
mm
Surface flux density Gaussian (G)
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models