??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 49540 - Slotted round head machine screws, Partial thread and fine thread, Steel, Grade not designated, Zinc clear plated chromated (ASME B18.6.3)
Bill of material
BN 49540 3598541 slotted round head machine screw 0.19.x3.5
Identification
3598541
BNNORM1
ASME B18.6.3
Material
Steel
Quality
Grade Not Designated
Surface
Zinc Clear Plated Chromated
Nominal Size or Basic Screw Diameter
#10 Inch
Thread Type
.190-32 UNF-2A
Length
3.500 Inch
Grip Length
2.000 Inch
Thread Length
1.500 Inch
Size Description
.190-32 x 3.5
Head Diameter - Max.
0.359 Inch
Head Diameter - Min.
0.334 Inch
Head Height - Max.
0.137 Inch
Head Height - Min.
0.123 Inch
Slot Width - Max.
0.060 Inch
Slot Width - Min.
0.050 Inch
Slot Depth - Max.
0.087 Inch
Slot Depth - Min.
0.065 Inch
Previews
3D
Dimension
2D
Download CAD models