??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 49539 - Indented hex head machine screws, Partial thread and coarse thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.6.3)
Bill of material
BN 49539 3598529 indented hex head machine screw 0.164x2.25
Identification
3598529
BNNORM1
ASME B18.6.3
Material
Steel
Quality
Grade Not Designated
Surface
Zinc Clear Plated Chromated
Nominal Size or Basic Screw Diameter
#8 Inch
Thread Type
.164-32 UNC-2A
Length
2.250 Inch
Grip Length
0.750 Inch
Thread Length
1.500 Inch
Size Description
.164-32 x 2.25
Width Across Flats - Max.
0.250 Inch
Width Across Flats - Min.
0.244 Inch
Across Corners - Min.
0.272 Inch
Head Height - Max.
0.110 Inch
Head Height - Min.
0.096 Inch
Protrusion Beyond Gaging Ring - Min.
0.058
Previews
3D
Dimension
2D
Download CAD models