??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Inch
Description
BN 49538 - Indented hex head machine screws, Full thread and coarse thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.6.3)
Bill of material
BN 49538 3598405 indented hex head machine screw 0.138x1.75
Identification
BNNORM1
ASME B18.6.3
Material
Steel
Quality
Grade Not Designated
Surface
Zinc Clear Plated Chromated
Nominal Size or Basic Screw Diameter
Inch
Thread Type
Length
Inch
Grip Length
0.063 Inch
Thread Length
Inch
Size Description
Width Across Flats - Max.
0.250 Inch
Width Across Flats - Min.
0.244 Inch
Across Corners - Min.
0.272 Inch
Head Height - Max.
Inch
Head Height - Min.
Inch
Protrusion Beyond Gaging Ring - Min.
Previews
3D
Dimension
2D
Download CAD models