??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 49201 - Plow bolts, Full thread and coarse thread, Steel, Grade 5, Zinc Clear Plated Chromated (ASME B18.9)
Bill of material
BN 49201 3503732 plow bolt 3/8x1
Identification
3503732
BNNORM1
ASME B18.9
Material
Steel
Quality
Grade 5
Surface
Zinc Clear Plated Chromated
Nominal Size or Basic Bolt Diameter
3/8 英寸
Thread Type
.375-16 UNC-2A
Length
1.000 英寸
Grip Length
0.453 英寸
Thread Length
0.547 英寸
Standard Lengths
Standard
Size Description
.375-16 x 1 Standard Body
Diameter of Full Size Body - Max.
0.375 英寸
Diameter of Full Size Body - Min.
0.360 英寸
Diameter of Head - Max.
0.708 英寸
Diameter of Head - Min.
0.671 英寸
Diameter of Head Absolute - Min.
0.656 英寸
Feed Thickness - Max.
0.031 英寸
Depth of Square and Head - Max.
0.312 英寸
Depth of Square and Head - Min.
0.281 英寸
Width of Square - Max.
0.387 英寸
Width of Square - Min.
0.375 英寸
Radius on Corners of Square - Max.
0.047 英寸
预览
3D
尺寸标注
2D
下载CAD模型