??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48795 - Hex nuts with tooth lock washer, Fine thread, Stainless Steel, 18-8, Plain Finish (K-Lock)
Bill of material
BN 48795 3458001 hex nut with tooth lock washer 0.19
Identification
3458001
BNNORM1
K-Lock
Material
Stainless Steel
Quality
18-8
Surface
Plain Finish
Nominal Size
10#
Thread Type
.190-32
Thread Type
UNF
Width Across Flats - Basic
3/8 Inch
Width Across Corners - Max
0.433 Inch
Thickness - Max
0.130 Inch
Washer Diameter - Max
0.406 Inch
Previews
3D
Dimension
2D
Download CAD models