??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48793 - Hex flange serrated nuts, Fine thread, Stainless Steel, 18-8, Plain Finish (IFI 145)
Bill of material
BN 48793 3457997 hex flange serrated nut 0.19
Identification
3457997
BNNORM1
IFI 145
Material
Stainless Steel
Quality
18-8
Surface
Plain Finish
Nominal Size
#10 Pollici
Thread Type
0.190-32 UNC-2B
Width Across Flats - Max.
0.375 Pollici
Width Across Corners - Max.
0.433 Pollici
Flange Diameter - Max.
0.500 Pollici
Nut Thickness - Max.
0.219 Pollici
Wrenching Length - Min.
0.130 Pollici
Flange Thickness - Min.
0.030 Pollici
Anteprime
3D
Dimensione
2D
Download modelli CAD